Skip to main content

Please Select Your Country/Language Preferences

PH39032.jpg image

DR16 Mechanical Anchor

Mechanical anchors, often called headed bars, are secured to the end of a length of reinforcing steel bar (rebar), creating anchorage within the concrete. This approach greatly simplifies reinforcing bar placement and reduces congestion. Headed bars are often used as a replacement for hooked bars.

The nVent LENTON Ultimate DR14 Mechanical Anchors are 9x size heads, designed for high performance applications. The DR14 Mechanical Anchors are permanently installed at the fabricator and will not loosen or fall off during transportation or installation.

Typical applications for DR14 Mechanical Anchors include beam to column, roof to column, piles to caisson, and future extensions. DR14 Mechanical Anchors are ideal for all forms of construction including dams, subways, bridges, high rise buildings, water treatment plants and stadiums.

nVent LENTON Ultimate Mechanical anchors are available in 4x and 9x head sizes and are pre-qualified for Caltrans use. Each head type meets the requirements of ASTM® A970 Types A, HA and B. All performance ratings are for rebar sizes #4 through #18.

Read more
  • IAPMO®-UES
  • LA City Approval
Download Specifications
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Plain
Material Steel
100% U.S. Domestic Content Yes
Data Copied
Metric   |   Imperial
Designed to Meet ACI 318;AS3600;ASTM A970

Diagrams

Application images Resources 3D models
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy