D16 Mechanical Anchor, Coated


D16 Mechanical Anchor, Coated
Coated reinforcing bar is used in place of plain reinforcing bars to protect against corrosion. Typical applications include bridges, parking structures, pavement, marine structures and repair work. nVent LENTON couplers and mechanical anchors are available in multiple coatings to meet specific job requirements.
Details
Resources
CAD
Features
- Replaces conventional hooked reinforcing bar
- Simplifies reinforcing bar placement and lowers placing costs
- Head area exceeds 5x bar area (net 4x)
- Multiple coatings available
Specifications
Finish Standard | ASTM® A775/A775M and AASHTO M284 |
Finish | Epoxy Coated |
Material | Steel |
100% U.S. Domestic Content | Yes |
Designed to Meet | ACI 318;AS3600;ASTM A970 |
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.