Skip to main content

Please Select Your Country/Language Preferences

PH35997.jpg image

C3SL Weldable Clevis Coupler for Nuclear Applications

The nuclear industry demands scrutiny throughout the entire product life-cycle. nVent LENTON products produced under the ERICO ASME Quality System Certificate and the ISO® 9001 : 2015 Quality Management System receive the utmost attention to detail. These quality systems are designed to include compliance to NCA-3800 and NQA-1. nVent LENTON products produced for nuclear applications are assigned unique part numbers to ensure detailed product documentation, including full product traceability, is performed to individual customer requirements.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Plain
Material Steel
100% U.S. Domestic Content Yes
Data Copied
Metric   |   Imperial
Designed to Meet AASHTO; ABNT NBR 8548:1984; ACI 318 Type 1 (125% Specified Yield); ACI 318 Type 2 (Specified Tensile); ACI 349; ACI 359; AS3600; CAN/CSA - N287.2/.3/.4; IBC Type 1 (125% Specified Yield); IBC Type 2 (Specified Tensile); US Army Corps of Engineers; CAN/CSA - A23.3

Diagrams

Resources 3D models
Video
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy