A32K Standard Coupler, High Strength, Corrosion Resistant, Plain


A32K Standard Coupler, High Strength, Corrosion Resistant, Plain
The A32K family of standard couplers is designed for use on ChromX® 2000, 4000 and 9000 Series reinforcing steels. The couplers are produced from ChromX 9000 Series steel which is manufactured to the ASTM A1035 specification. The ChromX 9000 material specification provides for a ductile, high strength coupler that has improved corrosion resistance.
Details
Resources
CAD
Features
- Designed to splice the same diameter bars where one bar can be rotated and the bar is not restricted in its axial direction
- Slim design reduces concrete cover
- Installs quickly and easily
- ChromX® 9000 material specifications provide for a unique combination of strength and corrosion resistance
Specifications
Material | ASTM A1035 Steel |
Finish | Plain |
100% U.S. Domestic Content | Yes |
Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 |
Brochure
Data Sheet
Installation Manual / Instruction Sheet
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.