Skip to main content

Please Select Your Country/Language Preferences

Arts and Entertainment Venue Concrete Reinforcement

Rebar connection and anchorage solutions for museums, theaters, stadiums, arenas, auditoriums, convention centers, casinos and hotels

nVent LENTON has been a pioneer in the concrete construction industry for decades. We changed rebar splicing with our threaded technology, and we offer a full portfolio of proven products that bring strength to precast and cast-in-place reinforced concrete forms.

We excel at matching construction requirements to a stronger rebar connection, anchorage or termination solution. Over the years, we have specialized in helping engineers and contractors improve the structural integrity of arts and entertainment venues including museums, theaters, stadiums, arenas, auditoriums, convention centers, casinos and hotels.

Our experts know what it takes to make more reliable rebar connections in concrete seating decks, inclined columns, beams, stairwells and other foundational elements as part of your building project.

The entire nVent LENTON line of mechanical rebar splices has replaced many conventional systems such as welding and lap splicing. Our products require no special training or external power source, are quicker to install and inspect, reduce crane time and improve the tensile strength of the splice.

Lap vs. Mechanical Splices


The benefits add up when you choose mechanical splicing connections for building reinforced concrete structures.

Solar Farm

Lap Splices

  • Tend to have poor cyclic performance. To prevent concrete splitting, additional rebar may be required for confinement.
  • Present design constraints. Lap splices double the number of bars leading to rebar congestion, which can restrict the flow of aggregates.
  • Have hidden costs. Lap splicing can involve time-consuming calculations and overestimating mistakes.
Additive Facility

Mechanical splices:

  • Are proven reliable. Mechanical splices behave similarly to a continuous piece of rebar and offer superior cyclic performance.
  • Are design friendly. Reducing rebar congestion and improving concrete consolidation are easier with mechanical splices.
  • Are economical. Mechanical splices require no special skills and reduce labor and material costs because less rebar is used.

Product Portfolio


Find the best code-compliant products for the job with our full portfolio of concrete reinforcement solutions:

  • Precast splicing systems that provide strength between load bearing precast concrete elements such as columns, beams, shear walls and panels.
  • Metal-filled splicing systems that produce a joint with essentially the same mechanical properties as those of an unspliced bar, suitable for in situ applications.
  • Quick wedge splicing systems that are a simple and fast alternative for joining small diameter reinforcing steel bars.
  • Shear bolt splicing systems that require no rebar end preparation and are ideal for new construction, repair or retrofit applications.
  • Form savers that are ideal for eliminating protruding dowel bars in segmental pour applications while protecting valuable forms from damage.
  • Speed sleeves for compression-only steel reinforcement applications.
  • More from the world-leader in mechanical splicing for reinforcing bars.

Stronger Structures


Trust nVent LENTON for creating continuity in concrete reinforcement projects. We have supported the construction industry since 1979 and can assist you with certifications. Our experts not only understand global codes and standards―they help write them.

nVent LENTON also brings you:

  • Rebar Splicing Specialists that appreciate your unique project challenges.
  • In-depth guidance about engineered solutions for building concrete reinforcement needs.
  • Broad experience and an extensive testing base across the construction industry.

We Can Help!

Contact nVent LENTON experts to help with your next project.

CONTACT US