Designed for efficient and safe supply of IT equipment
The entire system is focused on providing the highest reliability, availability, and serviceability for supporting direct-to-chip liquid cooling. Integrated into an aesthetical enclosure with removable side panels and doors. The CDU can be installed onto a slab or raised floor, in-row with equipment racks, or into a separate facility room.
- 800+kW of cooling capacity @ 4 K approach
- Redundant high-performance, leak-free pump system
- Integrated variable speed drives
- Primary (250 micron) and secondary (44 micron) flow filtration
- Coolant connections through top or bottom panel
- Integrated 10″ touch panel display
- Remote control features through Ethernet, SNMP v3, Modbus, CAN Bus, and BACnet
- On-board integrated leak detection
Complete the form below to have a nVent HOFFMAN Data Solutions Specialist assist you:
Benefits (#benefits)
Efficient and Safe Supply of Liquid Coolant to IT Equipment
The CDU800 layout is focused on direct-to-chip liquid cooling with maximum availability during operation and service.
Comprehensive Product Offering: A one-stop shop experience in cooling.
- Unrivaled power density – fits into standard data center footprint of 800 x 1200 mm (31 x 47 in)
- Serviceable during operation – no need for shut down during system maintenance
- Redundant system layout minimizes risk for single points of failure
- Integrates with nVent Guardian Management Gateway and sensors portfolio
- Modular standard design - easy to adapt to your requirements
Literature (#literature)
CDU800 Product Literature
Video (#video)
RackChiller CDU800 | nVent HOFFMAN
