Wide Mounting Plates, MPW
Hover to magnify image or click to enlarge
Wide Mounting Plates, MPW
The extra wide mounting plate offers more mounting space and can be fully equipped before being fitted within the enclosure. It can be fitted from the side of the enclosure since, it is wider than the front of enclosure opening.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Video
Accessory
Features
- Description: Creates an installation surface over the full width of the enclosure. Easy installation by use of sliding profiles MTS from the side. Nominal width equals the enclosure width. When combining enclosures the MPWs can be connected and slid in as one installation surface. Can not be mounted in the rearmost position.
- Material: 3 mm galvanized steel.
- Pack quantity: 1 piece with mounting accessories.
- Mounting requirements: Add sliding profiles MTS. MPW fits in combinable enclosures only.
Specifications
Thickness | 3 mm |
Thickness | 11 ga |
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.