Vertical Mounting Profiles, AVB
Hover to magnify image or click to enlarge
Vertical Mounting Profiles, AVB
These mounting profiles provide additional mounting possibilities, which increases the flexibility for fitting accessories and electrical components.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: For the mounting of swing frames in full and partial height. The SFBP is mounted directly to the AVB. Equipped with 25 mm hole pattern. For other mounting purposes CNM cage nuts can be used. Fitted onto the hinge holes located on the front frame of the enclosure. For stainless steel enclosures, machining is required.
- Material: 2 mm galvanized steel.
- Pack quantity: 1 pair with mounting accessories.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.