Vertical Front Panels For Floor Standing Enclosures, DPB
Hover to magnify image or click to enlarge
Vertical Front Panels For Floor Standing Enclosures, DPB
This panel segregates the enclosure's front opening by using a panel that is secured with screws, which ensures that it can only be removed by service personnel, to improve the operators safety.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: In order to cover vertical busbar space. Used in combination with CDV.
- Material: 2 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 44.
- Pack quantity: 1 panel with mounting accessories.
- One panel with mounting accessories
Specifications
Thickness | 0.08 in |
Thickness | 2 mm |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.