Vertical Cable Manager for 700- and 800-mm Wide Cabinets


Vertical Cable Manager for 700- and 800-mm Wide Cabinets
The Vertical Cable Manager for 700- and 800-mm Wide Cabinets are used for routing and bundling cable inside 700- and 800-mm wide ProLine cabinets. This product has a variety of sizes that provides mounting flexibility. It mounts between the frame and rack angles so equipment can be centered or aligned on one side. It replaces reducing brackets that bridge space between cabinet and equipment and allows front-to-back adjustment of the rack angles. The latching hinged door on the front conceals wiring yet allows easy access while the movable plastic spools help manage cables.
Details
Resources
Features
- The Vertical Cable Manager for 700- and 800-mm Wide Cabinets are used for routing and bundling cable inside 700- and 800-mm wide ProLine cabinets
- This product has a variety of sizes that provides mounting flexibility. It mounts between the frame and rack angles so equipment can be centered or aligned on one side
- It replaces reducing brackets that bridge space between cabinet and equipment and allows front-to-back adjustment of the rack angles
- The latching hinged door on the front conceals wiring yet allows easy access while the movable plastic spools help manage cables
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.