Telescopic Shelf 19-Inch, VTS
Hover to magnify image or click to enlarge
Telescopic Shelf 19-Inch, VTS
This shelf, that is mounted on 19" profiles, can be extracted to allow for the inspection and maintenance of installed components. It has ventilation openings to ensure for proper air circulation within the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Mounted directly onto the 19" profiles, front and rear, 1U high. Ventilation openings.
- Pack quantity: 1 shelf and 2 quick mounting 3-member slides, and mounting material.
- Material: 1 mm steel.
- Finish: RAL 7035.
Specifications
Thickness | 1 mm |
Thickness | 18 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.