Swing Frame Transversal Support Bars, ESFB
Hover to magnify image or click to enlarge
Swing Frame Transversal Support Bars, ESFB
The support bars allow for partial or full height swing frame mounting and also allows for the mounting of additional accessories.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: For full height mounting of swing frames in steel
- Material: 3 mm zinc plated steel.
- Mounting requirements: Support bars (ESFB) 600 mm wide can also be mounted directly into a 1200 mm wide enclosure by means of a VBD. Support bars (ESFB) 800 mm wide can also be mounted directly in 1600 mm wide enclosures.
- Pack quantity: One complete kit for a swing frame.
Specifications
Thickness | 3 mm |
Thickness | 11 ga |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.