Standard Gland Plates, AF
Hover to magnify image or click to enlarge
Standard Gland Plates, AF
The gland plate can be easily machined to meet the exact requirements.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Gland plates for the standard gland opening.
- Material: 1.4 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 piece.
Specifications
Height | 0.06 in |
Height | 1 mm |
Thickness | 1.4 mm |
Thickness | 18 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.