Stainless Steel Single-Door Freestand 1/4 Turn Type 4X


Stainless Steel Single-Door Freestand 1/4 Turn Type 4X
This single-door stainless steel enclosure with quarter-turn latches is designed to house electronic controls and components. It provides protection from non-corrosive or mildly corrosive elements in both indoor and outdoor environments. Typical applications are in the pharmaceutical, food and beverage, packaging, water, petroleum and chemical processing industries.
Industry Standards
UL508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC: Type 3R, 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX
Details
Resources
Features
- Freestanding enclosure with quarter turn latching
- Seams continuously welded and ground smooth
- Flange trough collar on all four sides of door openings
- Seamless foam-in-place one-piece gasket provides water-, oil- and dust-tight seal against contaminants
- Black die-cast quarter-turn latches with slotted insert provided on three sides of door
- Concealed stainless steel hinges provide 180-degree door opening and allow easy door removal and cleaning of hinge area
- Heavy-duty Type 316L stainless steel lifting eyes
- Internal accessory mounting channels welded horizontally to sides at top, bottom and center
- High-impact plastic Data Pocket kit, attached with pressure-sensitive adhesive, is included with enclosure
- Bonding provision on door; grounding stud on body
- Accessory mounting channel provided in enclosure top
Specifications
Finish | Brushed #4 |
Material | Stainless Steel 304 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.