Shelf 19-Inch, VSF
Hover to magnify image or click to enlarge
Shelf 19-Inch, VSF
This shelf can be adjusted in height and provides further mounting possibilities with a higher loading capacity. It also has ventilation openings to ensure for proper air circulation within the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Maximum loading capacity when mounted directly onto the 19” profiles, front and rear. Ventilation openings.
- Material: 1.5 mm steel.
- Finish: RAL 7035.
- Pack quantity: 1 shelf with mounting material.
Specifications
Thickness | 1.5 mm |
Thickness | 16 ga |
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.