Reducers 19-Inch Width, CIWR
Hover to magnify image or click to enlarge
Reducers 19-Inch Width, CIWR
These profiles are fixed to the enclosure's frame within 800 mm wide enclosures, at partial or full height, for mounting 19" profiles. They can also be used to reinforce full height 19" profiles by mounting them across the centre of the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Used to obtain 19" mounting facilities in 800 mm wide enclosures. Allows the mounting of CIP/CIPP profiles on partial or full height at any depth.
- Material: 1.5 mm zinc plated steel.
- Maximum load: Maximum supported weight is 5000N on 2 pair of CIWR and 8000N on 3 pair of CIWR.
- Pack quantity: 1 pair with mounting accessories.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.