Rack Angles 24-inch


Rack Angles 24-inch
24-in. Rack Angles are available in both square-hole and tapped-hole designs. Tapped Rack Angles have 10-32 tapped holes. Square-Hole Rack Angles are designed to accept metric or English cage nuts. 24-in. Rack Angles fit directly into 700-mm wide frames or 800-mm wide frames using frame reducing brackets.
Details
Resources
Features
- Furnished in pairs
- Tapped-Hole Rack Angles are constructed from 12 gauge conductive steel, while Square-Hole Rack Angles are 14 gauge conductive steel
- Tapped-Hole Rack Angles have 10-32 threaded holes; Square-Hole Rack Angles are designed to accept metric or English cage nuts.
- Rack Angles fit directly into 700-mm wide frames, or 800-mm wide frames using frame reducing brackets (sold separately)
Specifications
Finish | Plated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.