Skip to main content

Please Select Your Country/Language Preferences

WhiteKeyboardTraytrans Product Photo Hover to magnify image or click to enlarge

ProLine-PC Keyboard Compartment

The Keyboard Compartment is a self-contained, sealed module that mounts to an accessory front opening. The lockable door is hinged along bottom edge and has pushbutton latches. PC keyboard rests on a ball-bearing glide shelf with a soft palm-rest. For PKBC6R, tray for mouse slides out from under the shelf. Seamless foam-in-place gasket on door assures a dust-tight seal. Door locks in position under extended shelf to secure shelf in open position. Hole and grommet in rear of compartment provide keyboard cable access into enclosure.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.52mm
Thickness 16ga
Color Light Gray
Finish Powder Coated
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.