ProLine G2 Internal Barrier Panel


ProLine G2 Internal Barrier Panel
The Internal Barrier Panel is designed to mount along the horizontal plane, similar to the Frame Shelf, and separate the enclosure into multiple bays along the vertical. The Internal Barrier Panel would commonly be used in a partial door enclosure solution.
Details
Resources
Features
- Barrier and extender panels are 16 gauge (1.5 mm), while mounting brackets are 14 gauge (1.75 mm)
- RAL 7035 polyester powder paint, textured light gray
- All mounting hardware included
Specifications
Thickness | 1.52mm |
Thickness | 16ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.