ProLine Containment System Window Ceiling Panel


ProLine Containment System Window Ceiling Panel
Window Ceiling Panels have easily modified, .22-inch (6 mm) polycarbonate panels to accommodate local fire-suppression codes. Overhead window panel made of .22-in. polycarbonate.
Details
Resources
Features
- Frame made of 16 gauge steel
- Overhead window panel made of .22-inch polycarbonate
- Sealed containment, Window Ceiling Panels have easily modified .22-in. polycarbonate panels to accommodate local firesuppression codes (sprinkler heads)
- Tool-less Ceiling Panels are easy to install and remove for cleaning and provide above-the-cabinet access to cables, equipment and systems
- Clear, transparent door and roof panels provide maximum light to aisleway
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.