Profiles For 19-Inch Profiles Fixing, CIB
Hover to magnify image or click to enlarge
Profiles For 19-Inch Profiles Fixing, CIB
These profiles, for mounting 19" vertical profiles, can be adjusted in depth. They are secured to the enclosure's frame to ensure a strong fixation.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: For fitting 19" vertical profiles CIP/CIPD in 600 mm and 800 mm wide enclosures. Fully adjustable in depth.
- Material: 3 mm zinc plated steel.
- Pack quantity: 2 profiles with mounting accessories.
Specifications
Thickness | 3 mm |
Thickness | 11 ga |
Color | Unpainted |
Finish | Zinc Plated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.