Power Socket With Integrated Fuse, LPS
Hover to magnify image or click to enlarge
Power Socket With Integrated Fuse, LPS
Easy to mount power sockets, to be mounted on a DIN rail, for use when external equipment needs to be plugged in.
Industry Standards
cULus_UL listed
CE
GOST
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: DIN rail mounted electrical socket. Pressure clamp connection for easy and quick wiring.
- Dimensions: 92 mm x 62 mm x 48 mm.
- Connection: 3 pressure clamps for stranded and rigid wire 0.5-2.5 mm². Integrated fuse 6,3,A 5x20 mm.
- Finish: Light grey.
- Material: Plastic UL 94 V-0.
- Pack quantity: 1 piece.
Specifications
Color | Light Gray |
Material | Plastic |
Color Code | Ral 7035 |
Finish | Smooth |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.