Plinths, MSNS
Hover to magnify image or click to enlarge
Plinths, MSNS
The plinth allows for cabling without any restrictions in accordance with the VDE 0113 standard. Installing cables is made easy as the plinth creates extra space underneath the console.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Allowing cabling without any restrictions and in accordance with the VDE 0113 standard. The plinth consists of four corner pieces with removable plates. Available 100 mm and 200 mm high.
- Material: Corner pieces 3 mm and panels 1.5 mm AISI 304 pre-grained stainless steel.
- Finish: 400 pre-grained stainless steel.
- Pack quantity: 1 plinth with mounting material.
Specifications
Thickness | 0.06 in |
Thickness | 1.5 mm |
Finish | Brushed |
Material | Stainless Steel 304 |
Color | Unpainted |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.