Partial Swing-Out Rack Frame


Partial Swing-Out Rack Frame
This 19-in. Partial Swing-Out Rack Frame is used when a smaller, medium-duty swing-out frame is desired. Light-weight rack equipment fits nicely into this 800-mm tall swing-out frame, providing 90 degrees of rotation and increased accessibility.
Details
Resources
Features
- Side hinge brackets are used to mount the swing frame, allowing free access above and below the swing frame
- Used with any height enclosure and hinged on the right or left
- Furnished with hinges, two quarter-turn latches and mounting hardware
- Complies with ANSI/EIA RS-310-D rack mounting standards:
- Swing-Out Rack Frame assemblies are supplied with mounting supports; Swing-Out Rack Frames can also be installed in right, left or both bays of 1200-mm wide frames using center uprights
- Swing-out mounting supports mount to inside of frame at any vertical location
- Mounting supports and swing-out frame can be located at a variable depth using grid straps; swing is reduced when located at a depth other than front mounted
Specifications
Thickness | 2.66mm |
Thickness | 12ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.