NC-CUT Cutting Machine


NC-CUT Cutting Machine
The NC-CUT semi-automated machine optimizes cutting of DIN rails and cable ducts to boost your labor productivity and minimize the cutting waste. Take control and get the automated edge by importing your already created mounting panel layout drawings into the machine software, the NC-Cut provides a simplified cut list and guides you through the cuts with ease.
Details
Resources
Features
- Motorized stops guide the material through the shears to eliminate manual measuring.
- High quality shears ensure accurate cuts and long tool life
- Each trimmed part gets a printed label to ensure proper placement on the mounting panel
- Trimming length (maximal / minimal) 2,200 mm / 140 mm (86.6 in. / 5.5 in.)
- Machine dimensions (H x W x D) 860 x 4,220 x 675 mm (33.8 x 166 x 26.5 in.) (assembled, without vibration mounts)
- Vibration mount height/adjustment 40 mm / 0-20 mm (1.57 in / 0-.78 in.)
- Repeat accuracy 0.5 mm
- Cuts cable ducts up to a width of 125mm (4,9 in)
- Cuts DIN rails of type NS 15, NS 35/7,5 and NS 35/15
- Cuts Busbars of type NLS-CU 3/10
- Rated voltage 110-240V 1~ 50/60 Hz
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.