Mounting Rail, CP
Hover to magnify image or click to enlarge
Mounting Rail, CP
This mounting rail can be cut to size and is ideal when components are fixed with sliding nuts.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Installation profile with and without 25 mm hole pattern. Add GLM sliding nuts for easy installation of components.
- Material: Galvanized steel.
- Pack quantity: 10 x 2 m.
Specifications
Thickness | 0.06 in |
Thickness | 1.5 mm |
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.