Mounting Profiles 19-Inch , CIPD
Hover to magnify image or click to enlarge
Mounting Profiles 19-Inch , CIPD
These profiles allow for the installation of additional 19" equipment within the side of the enclosure. They can also be used to support heavy equipment mounted in the front of the enclosure.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Side universal 19" punching. For additional internal support.
- Material: 2 mm zinc plated steel.
- Pack quantity: 1 pair.
- Mounting requirements: To be used in conjunction with CIB or CID profiles. For partial height mounting the CIWR is required.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.