Mounting Profiles 19-Inch , CIP
Hover to magnify image or click to enlarge
Mounting Profiles 19-Inch , CIP
19" equipment can be easily fitted in floor standing enclosures, either in the factory or in the field, when these profiles are used.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Full height mounting profiles to achieve 482.6 mm (19") mounting requirements on all sides. Fully adjustable in depth.
- Material: 2 mm zinc plated steel.
- Pack quantity: 1 pair.
- Mounting requirements: To be used in conjunction with CIB or CID profiles. For partial height mounting the CIWR is required.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Material | Mild Steel |
Color | Unpainted |
Finish | Zinc Plated |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.