Mounting Plates Wall Mounted Enclosures, AMP
Hover to magnify image or click to enlarge
Mounting Plates Wall Mounted Enclosures, AMP
The steel mounting plate contributes to speeding up the assembly of the enclosure, since it can be machined easily and equipped with components before being mounted.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Benefits
Resources
Accessory
Features
- Description: Steel mounting plate for wall mounted enclosures. All sizes from 800 mm and above are strengthened by folded edges. By using the AMG accessory, the mounting plate position can be adjusted to any depth. This accessory is not suitable for the AFS range of enclosures, please refer to the replacement and spare parts catalogue.
- Material: Galvanized steel.
- Pack quantity: 1 piece.
Specifications
Thickness | 2 mm |
Thickness | 14 ga |
Finish | Galvanized |
Material | Mild Steel |
Color | Unpainted |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.