Full-Height Vertical Grid Straps


Full-Height Vertical Grid Straps
Grid Straps provide a vertical extension of the frame holes in the sides of the ProLine frame. They are sold in pairs with mounting hardware included. Three-row 25-mm hole spacing allows the use of cage nuts or front-loading cage nuts.
Details
Resources
Features
- Sold in pairs including mounting hardware
- Constructed from 14 gauge conductive steel
- 3-row, 25 mm hole spacing; supports the use of front loading cage nuts for mounting
Specifications
Thickness | 1.9mm |
Thickness | 14ga |
Finish | Galvanized |
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.