SSLP/SSLP3PT Replacement Door with 3 Point Latch, Type 4X, fits 36x30, SS 316
Hover to magnify image or click to enlarge
SSLP/SSLP3PT Replacement Door with 3 Point Latch, Type 4X, fits 36x30, SS 316
Catalog#: Z36308SS63PT
Replacement door for SSLP and SSLP3PT style enclosures. Maintains NEMA Type 4X rating and converts clamp covers to a 3-point latch. Replacement door is ideal for corrosive enclosure installations that require frequent access and the security of a PowerGlide padlocking handle.
Industry Standards
Maintains NEMA Type 4X rating when properly installed on HOFFMAN SSLP clamp cover or SSLP3PT stainless steel wall-mount enclosures.
Details
Resources
Features
- Replacement door for SSLP and SSLP3PT enclosures
- Seamless foam-in-place gasket
- Type 316L stainless steel PowerGlide handle
- Internal 3-point latching hardware installed
- Data pocket is high-impact thermoplastic
- Hinge halves and stainless steel hinge pin
- Bonding provision
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.