Skip to main content

Please Select Your Country/Language Preferences

FiberglassUltrxGroupSm Product Photo Hover to magnify image or click to enlarge

Ultrx Enclosure Window Door Type 4X, 1000x800x300mm, Lt Gray, Fiberglass

Catalog#: UU1008030W

Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx fiberglass enclosures make them the most stylish and aesthetically pleasing of their class.

Read more Read less

Industry Standards

UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997

cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12, 13; File No. E619977

Enclosure flammability evaluated per UL 508A

Window flammability evaluated per UL 508A

Mounting brackets required to meet UL/CSA external mounting requirements.

NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13

CSA File No. 42186: Type 3, 3R, 4, 4X, 12, 13

IEC 60529, IP66

Meets NEMA Type 3RX requirements

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources CAD

CAD Generation

Related Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.