Skip to main content

Please Select Your Country/Language Preferences

Qlinedhardw.eps Hover to magnify image or click to enlarge

QLine D Hardware Kit, fits QLine D, 10, 15, 30mm

Catalog#: QDHK

Hardware Kit includes six self-tapping, stainless steel cover screws, four self-tapping plated panel screws and six removable plastic caps that fit over the screws to provide tamper resistance as well as a clean aesthetic appearance. These kits are offered to replace lost or damaged hardware originally furnished with the enclosure.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.