QLine D Hinge Kit, Polymide, Two Hinges, Drilling Template


QLine D Hinge Kit, Polymide, Two Hinges, Drilling Template
Catalog#: QDEHK
Hinge Kit includes two polyamide hinges, eight M4 self-tapping, plated screws, eight flat washers and drilling templates. Use on all QLine D enclosures; meets Type 4 requirements. Use on QLine E enclosures; kit is not guaranteed to meet Type 4 requirements, and should be reviewed by customer.
Details
Resources
Features
- Use on all QLine D enclosures; meets Type 4 requirements
- Also for use on QLine E enclosures, but not guaranteed to meet Type 4 requirements
- Kit includes two polyamide hinges, eight M4 self-tapping, plated screws, eight flat washers and drilling templates
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.