Frame-Reducing Brackets, 100mm Bracket, Steel
Hover to magnify image or click to enlarge
Frame-Reducing Brackets, 100mm Bracket, Steel
Catalog#: PRB100
Frame-Reducing Brackets mount directly to 700- or 800-mm wide ProLine frames or to grid straps. Converts wider frames to 600-mm wide, allowing 19-in. rack angles to fit, or to 700-mm wide, allowing 23-in. rack angles to fit. Can be used to left- or right-justify the rack-mounted equipment. Furnished in sets of four. Mounting hardware is included.
Details
Resources
Features
- Furnished in set of four; mounting hardware included
- 14 gauge (1.75 mm) conductive steel
- Mount directly to 700- or 800-mm wide ProLine frames or to grid straps. Converts wider frames to 600-mm wide, allowing 19-in. rack angles to fit, or to 700-mm wide, allowing 23-in. rack angles to fit.
- Can also be used to left- or right-justify the rack-mounted equipment through the use of a single bracket or combination of brackets.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.