Plinth Base Stacking Kit
Hover to magnify image or click to enlarge
Plinth Base Stacking Kit
Catalog#: PPBSK
The Plinth Base Stacking Kit is used to stack plinth bases up to 400 mm high.
Details
Resources
CAD
Features
- Used to stack plinth bases up to 400 mm high
- Kit consists of eight bolts and nuts and eight each of two types of washers
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.