Skip to main content

Please Select Your Country/Language Preferences

PROLINEMechInterlocks Product Photo Hover to magnify image or click to enlarge

ProLine Mechanical Interlock, Secondary Door

Catalog#: PMLSK

The ProLine and ProLine G2 Mechanical Interlock can be actuated by any ProLine or ProLine G2 solid or disconnect door in a multiple-bay enclosure system. Up to ten doors, including window doors, can be interlocked. The interlock device engages the door at the center to provide maximum security. The Primary door can be positioned in any location. Only after the Primary door is opened can Secondary doors be opened. The interlock system is modular and easy to assemble.

The Front-to-Back Interlock is used to interlock the rear doors of an enclosure in conjunction with a Primary Door Actuator Kit and a Secondary Door Kit. When the Primary Door Actuator Kit on the front of the enclosure is activated (by a solid or disconnect Primary door) and the Front-to-Back Kit linkage is in place, the pivot bracket is pulled, which activates the Secondary Door Kit to interlock the back doors of the enclosure with the front doors.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.