Additional Mounting Hardware for Subpanel
Hover to magnify image or click to enlarge
Additional Mounting Hardware for Subpanel
Catalog#: PMKPF
Available for applications requiring more support in the center of a ProLine subpanel. This is required if the enclosure will be tipped in transit or if the panel is not located at the bottom of the enclosure on the glide blocks.
Details
Resources
Features
- Plated steel bracket secures to center of full-height mounting subpanel and frame or grid strap, providing additional support
- Required if the enclosure will be tipped in transit or if the panel is not located at the bottom of the enclosure on the glide blocks.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.