ProLine Legs, fits ProLine Frames, Brushed Stainless Steel 304
Hover to magnify image or click to enlarge
ProLine Legs, fits ProLine Frames, Brushed Stainless Steel 304
Catalog#: PLEGSS
Legs mount to the bottom of a solid base to elevate the enclosure 4 inches (100 mm) from the floor. The legs are appropriate for hose-down applications. Mounting hardware is included.
Details
Resources
Features
- Legs are made of Type 304 stainless steel
- Hardware included
- Kit of 4
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.