ProLine Grounding Kit, 6 wires x 411mm, Copper
Hover to magnify image or click to enlarge
ProLine Grounding Kit, 6 wires x 411mm, Copper
Catalog#: PGK
The Grounding Kit allows a ProLine or ProLine G2 enclosure to be grounded to VDE specifications. Includes six 12-gauge wires 411 mm (16.19) long with ring terminations and M6 mounting hardware.
Details
Resources
Features
- Includes six 12 gauge wires 16.19-in. (411-mm) long with ring terminations and M6 mounting hardware
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.