Grid Straps for ProLine Frames 1-Row, 800mm, Galvanized, Mild Steel
Hover to magnify image or click to enlarge
Grid Straps for ProLine Frames 1-Row, 800mm, Galvanized, Mild Steel
Catalog#: PGH1S8
The Grid Straps are provided with specially designed rectangular holes to allow the use of cage nuts or front-loading cage nuts. Mounting holes are provided on 25-mm centers. Grid Straps are available with either 1 row or 3 rows of holes and are furnished in pairs. Mounting hardware to attach Grid Straps to the frame or to other Grid Straps is included.
Details
Resources
CAD
Features
- Can be mounted vertically between horizontally mounted Grid Straps
- Can be mounted left-to-right horizontally between front-to-back pairs or from the sides of the ProLine frame
- Can be mounted front-to-back horizontally across the bottom or sides of the ProLine frame
- When mounting width-wise from vertical to vertical, the grid strap chosen must be 100mm greater than the nominal size (i.e. 800mm wide enclosure would take a 900mm grid strap in this orientation)
- Furnished in pairs, and constructed from 14 gauge (1.75mm) conductive steel
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.