ProLine Frame Floor-Mounting Bracket, Light Gray, Steel
Hover to magnify image or click to enlarge
ProLine Frame Floor-Mounting Bracket, Light Gray, Steel
Catalog#: PFBK
The ProLine Frame Floor-Mounting Bracket provides a structural method of bolting a ProLine frame to the floor. The bracket fits all frame sizes, the kit includes four brackets and mounting hardware. This bracket is not to be used with colocation frames, which include welded-in floor mounting brackets.
Details
Resources
Features
- The ProLine Frame Floor-Mounting Bracket provides a structural method of bolting a ProLine frame to the floor
- The bracket fits all frame sizes, the kit includes four brackets and mounting hardware
- This bracket is not to be used with colocation frames, which include welded-in floor mounting brackets
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.