Skip to main content

Please Select Your Country/Language Preferences

PROLINE G2 Rack Angle Adapter Bracket; PBRAA Hover to magnify image or click to enlarge

Rack Angle Adapter Bracket, fits 19", 23", 24", Steel

Catalog#: PBRAA

Rack Angle Adapter Brackets mount to ProLine and ProLine G2 Rack Angles. They bring out the rear leg mounting surface to allow traditional Rack Mount Slides (A16SL2U, sold separately) to be used. Fits tapped or through-hole ProLine and ProLine G2 Rack Angles. Rack Angle Adapter Brackets come in a quantity of four.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.