Rack-Angle Mounted Drawer, 19-inch 2U, Lt Gray, Steel
Hover to magnify image or click to enlarge
Rack-Angle Mounted Drawer, 19-inch 2U, Lt Gray, Steel
Catalog#: P19DR2US
Rack-Angle Mounted Drawer is for 19-inch rack-angle mounting to the front surface of the rack angles. Integral box contains the drawer and protects surrounding internal equipment. It extends 13 inches (330 mm) on ball bearing slides. Front includes handle and key lock. Mounting hardware is included.
Details
Resources
CAD
Features
- 19-inch rack mounted, securing to the front surface of rack angles (sold separately); mounting hardware supplied
- Integral box contains the drawer and protects surrounding internal equipment
- Drawer extends 13 inches (330 mm) on ball bearing slides
- Front includes handle and key lock
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.