Door Mounting Profiles, MMDP, 1138x15x14mm, Galvanized, Mild Steel
Hover to magnify image or click to enlarge
Door Mounting Profiles, MMDP, 1138x15x14mm, Galvanized, Mild Steel
Catalog#: MMDP120
These mounting profiles will ensure that the enclosure's door does not bend and allows electrical components and other accessories to be fitted easily.
Details
Benefits
Resources
CAD
Accessory
Features
- Description: To strengthen the door and provide further mounting possibilities. Mounted on the inside of the door onto M6 welded studs. Equipped with a 10 mm hole pattern. These door profiles cannot be used with the AFS enclosure range.
- Material: 1.2 mm galvanized steel.
- Dimension: 15 x 14 mm.
- Pack quantity: 1 pair with mounting accessories.
- Comment: Mild steel wall mounted enclosures 600 mm high and above include MMDP door profiles. The profiles have to be ordered as an accessory for stainless steel wall mounted enclosures.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.