Skip to main content

Please Select Your Country/Language Preferences

Accessories; Electrical Accessories; Lighting Packages; LEDPUCK; light on Hover to magnify image or click to enlarge

LED Puck Light, 2.25x3.75x1.38, Black, Plastic

Catalog#: LEDPUCK

The LED Puck Light is ideal for remote and darkened applications. This versatile light provides mounting flexibility; it can be magnetically attached to flat steel surfaces or can be hung with a swivel hook. It can be used as a three-LED flashlight or as a Chip on Board (COB) work light. An on/off switch is incorporated in the light.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Bulletin Number

Resources CAD

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.