ZonEx ATEX- and IECEx-Certified Type 4X 1 GP, 306x306x160mm, Brushed, SS 316


ZonEx ATEX- and IECEx-Certified Type 4X 1 GP, 306x306x160mm, Brushed, SS 316
Catalog#: ATEX303016SS61
Zonex Enclosures are designed and certified to meet ATEX Directive 2014/35/EU as well as IECEx and AEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. nVent HOFFMAN ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.
Industry Standards
UL File E67456 Class I, Zone I
AEx eb IIC Tamb -50C to +80C
Ex eb IIC U Tamb -50C to +80C
UL 508A Listed; Type 4, 4X, 12; File No. E61997
cUL C22.2 No. 94 Listed; Type 4, 4X, 12; File No. E61997
ATEX Directive 2014/34/EU
ATEX
Sira 09ATEX3224U
Ex eb IIC Gb
Ex tb IIIC Db IP 66
EN 60079-0
EN 60079-7
EN 60079-31
IECEx
IECEx SIR 09.0099U
IEC 60079-0
IEC 60079-7
IEC 60079-31
AEx/Ex
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66
Details
Resources
CAD
Related Accessories
Features
- Type 316 stainless steel quarter-turn door latching
- 3-mm double-bit insert for security
- Slot and through-hole side-mount hanging brackets
- Lift-off door hinges
- Removable gland plates; one or three gland plates standard
- Internal/external brass earth/ground provision
- Type 316 stainless steel external fasteners
- Gray silicone high-temperature gasket on doors and gland plates; operating temperature range -55 C to +180 C
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.