Screw-Cover Type 4X, 8.00x6.00x4.00, Brushed, SS304
Hover to magnify image or click to enlarge
Screw-Cover Type 4X, 8.00x6.00x4.00, Brushed, SS304
Catalog#: ASE8X6X4SSNK
Stainless Steel Screw-Cover, Type 4X is used as a junction box or pull box and is a cost-efficient solution for commercial and industrial applications that require corrosion protection.
Industry Standards
UL 50, 50E Listed; Type 3, 3R, 4, 4X, 12; File No. E27525
cUL Listed per CSA C22.2 No. 40 and No. 94.2; Type 3, 3R, 4, 4X, 12
IEC 60529, IP66
Details
Resources
CAD
Related Accessories
Features
- Seams continuously welded and ground smooth
- Oil-resistant gasket and adhesive material used is tested to UL 94
- Captivated stainless steel cover screw threaded into sealed walls
- No holes or knockouts
- Grounding stud on inside back of box
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.