Swing-Out Panel Kit for Junction Box, 1.50x1.48x1.27, Zinc Plated, Steel


Swing-Out Panel Kit for Junction Box, 1.50x1.48x1.27, Zinc Plated, Steel
Catalog#: AJCDFK
Swing-Out Panel Kits allow mounting standard junction box and NEMA style panels (purchase separately) near the front of the enclosure for easy access to or reading of gauges, switches, pilot lights and other components. Kit consist of heavy-gauge brackets and hinges which are easily installed by drilling small holes in the sides of the enclosure and bolting the brackets in place.
Details
Resources
CAD
Features
- External screws are stainless steel
- internal components are plated steel
- All mounting hardware and instructions are provided
- Both Kits maintain UL Type 4 rating when properly installed in a Hoffman enclosure
- Swing-Out Panel Kits do not fit single-door disconnect enclosures
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.