Breadcrumb
- Home
- ...
- Electrical Enclosures
- Wall Mounted Enclosures
- Mild Steel Wall Mounted Industrial Enclosures
- Continuous Hinge with 3-Point Latch Type 4
- Continuous Hinge Enclosure with 3-Point Latch Type 4, 24x24x8, Gray, Mild Steel
Continuous Hinge Enclosure with 3-Point Latch Type 4, 24x24x8, Gray, Mild Steel


Continuous Hinge Enclosure with 3-Point Latch Type 4, 24x24x8, Gray, Mild Steel
Catalog#: A24H24BLP3PT
These time-tested, single-door enclosures feature HOFFMAN's exclusive padlocking PowerGlide Handle with 3-point latching for quick and convenient access. Ideal for indoor and outdoor applications, these rigid-bodied enclosures provide superior ease-of-access without sacrificing a secure seal.
Industry Standards
UL 508A Listed; Type 4, 12, 13; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12, 13; File No. E61997
NEMA/EEMAC Type 3, 4, 12, and 13
CSA, File No. 42186: Type 4 and 12
IEC 60529, IP66
Details
Resources
CAD
Related Accessories
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Details
Features
- Internal 3-point latch and padlocking PowerGlide Handle for quick, secure access
- Seamless foam-in-place gasket ensures a continuous seal
- 90-degree body flange opening channels away liquids
- External, welded-on mounting feet for easy installation
- Continuous hinge provides strength and ruggedness
- Removable heavy gauge stainless steel continuous hinge pin
- Seems continuously welded and ground smooth
Specifications
Purchase panels separately.
Bulletin Number
A4W3
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation

Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x24 White, Steel
Catalog#:
A24P24
Height:
21in / 533mm
Width:
21in / 533mm
Material:
Mild Steel
Weight:
14lb
Works With:
NEMA

Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x24, Galvanized, Steel
Catalog#:
A24P24G
Height:
21in / 533mm
Width:
21in / 533mm
Material:
Mild Steel
Weight:
14lb
Works With:
NEMA

Window Kit Type 4, 4X, 12, 11.00x6.00, Transparent, Polycarbonate
Catalog#:
APWK116NFNM
Material:
Polycarbonate
Weight:
1.5lb
Works With:
NEMA & IEC

Window Kit Type 4 and 12 , 15.50x5.50, Gray ANSI 61, Mild Steel
Catalog#:
APWK133NF
Material:
Mild Steel
Weight:
2.8lb
Works With:
NEMA & IEC

Window Kit Type 4 and 12 , 15.50x10.50x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK138NF
Material:
Mild Steel
Weight:
5.4lb
Works With:
NEMA & IEC

Window Kit Type 4, 4X, 12, 13.00x8.00, Transparent, Polycarbonate
Catalog#:
APWK138NFNM
Material:
Polycarbonate
Weight:
2.08lb
Works With:
NEMA & IEC

Window Kit Type 4 4X 12, 15.50x10.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK138NFSS
Material:
Stainless Steel 304
Weight:
5.3lb
Works With:
NEMA & IEC

Window Kit Type 4 and 12, 19.50x13.50x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK1711NF
Material:
Mild Steel
Weight:
6.9lb
Works With:
NEMA & IEC

Window Kit Type 4 4X 12, 19.50x13.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK1711NFSS
Material:
Stainless Steel 304
Weight:
6.9lb
Works With:
NEMA & IEC

Window Kit Type 4 and 12 , 19.50x8.00x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK175NF
Material:
Mild Steel
Weight:
4.3lb
Works With:
NEMA & IEC
HOFFMAN on Demand

Window Kit Type 4 and 12, 7.50x5.50x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK53NF
Material:
Mild Steel
Weight:
1.5lb
Works With:
NEMA & IEC

Window Kit Type 4, 4X, 12, 5.00x3.00, Transparent, Polycarbonate
Catalog#:
APWK53NFNM
Material:
Polycarbonate
Weight:
0.82lb
Works With:
NEMA & IEC

Window Kit Type 4 4X 12, 7.50x5.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK53NFSS
Material:
Stainless Steel 304
Weight:
1.62lb
Works With:
NEMA & IEC

Window Kit Type 4 4X 12, 9.50x13.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK711NFSS
Material:
Stainless Steel 304
Weight:
4.6lb
Works With:
NEMA & IEC

Window Kit Type 4 4X 12, 9.50x17.50x.31, Brushed, Stainless Steel 304
Catalog#:
APWK715NFSS
Material:
Stainless Steel 304
Weight:
5.4lb
Works With:
NEMA & IEC

Window Kit Type 4 and 12, 11.50x8.00x.31, Gray ANSI 61, Mild Steel
Catalog#:
APWK95NF
Material:
Mild Steel
Weight:
2.7lb
Works With:
NEMA & IEC

Window Kit Type 4, 4X, 12, 9.00x5.50, Transparent, Polycarbonate
Catalog#:
APWK95NFNM
Material:
Polycarbonate
Weight:
1.4lb
Works With:
NEMA & IEC

Window Kit Type 4 4X 12, 11.50x8.00x.31, Brushed, Stainless Steel 304
Catalog#:
APWK95NFSS
Material:
Stainless Steel 304
Weight:
2.76lb
Works With:
NEMA & IEC

Deep-Hinged Window Kit Type 4 and 4X, 12.19x14.56, Gray, Steel
Catalog#:
AWDH1418N4
Height:
14in / 356mm
Width:
18in / 457mm
Material:
Mild Steel
Weight:
10.06lb
Works With:
NEMA & IEC

Deep-Hinged Window Kit Type 4 and 4X, 12.19x14.56, SS Type 316
Catalog#:
AWDH1418N4SS
Height:
14in / 356mm
Width:
18in / 457mm
Material:
Stainless Steel 316L
Weight:
10.9lb
Works With:
NEMA & IEC

Deep-Hinged Window Kit, Type 4 and 4X, 14.19 x 8.14, Gray, Steel
Catalog#:
AWDH1612N4
Height:
16in / 406mm
Width:
12in / 304mm
Material:
Mild Steel
Weight:
8.5lb
Works With:
NEMA & IEC

Deep-Hinged Window Kit Type 4 and 4X, 14.19x8.14, SS Type 316
Catalog#:
AWDH1612N4SS
Height:
16in / 406mm
Width:
12in / 304mm
Material:
Stainless Steel 316L
Weight:
8.6lb
Works With:
NEMA & IEC

Deep-Hinged Window Kit, Type 4 and 4X, 18.19 x 12.14, Gray, Steel
Catalog#:
AWDH2016N4
Height:
20in / 508mm
Width:
16in / 406mm
Material:
Mild Steel
Weight:
12.6lb
Works With:
NEMA & IEC

Deep-Hinged Window Kit Type 4 and 4X, 18.19x12.14, SS Type 316
Catalog#:
AWDH2016N4SS
Height:
20in / 508mm
Width:
16in / 406mm
Material:
Stainless Steel 316L
Weight:
11.9lb
Works With:
NEMA & IEC

Deep-Hinged Window Kit, Type 4 and 4X, 22.19 x12.14, Gray, Steel
Catalog#:
AWDH2416N4
Height:
24in / 610mm
Width:
16in / 406mm
Material:
Mild Steel
Weight:
14.9lb
Works With:
NEMA & IEC

Deep-Hinged Window Kit Type 4 and 4X, 22.19x12.14, SS Type 316
Catalog#:
AWDH2416N4SS
Height:
24in / 610mm
Width:
16in / 406mm
Material:
Stainless Steel 316L
Weight:
14.8lb
Works With:
NEMA & IEC

Deep-Hinged Window Kit Type 4 and 4X, 22.19x16.14, Gray, Steel
Catalog#:
AWDH2420N4
Height:
24in / 610mm
Width:
20in / 508mm
Material:
Mild Steel
Weight:
16.6lb
Works With:
NEMA & IEC

Deep-Hinged Window Kit Type 4 and 4X, 22.19x16.14, SS Type 316
Catalog#:
AWDH2420N4SS
Height:
24in / 610mm
Width:
20in / 508mm
Material:
Stainless Steel 316L
Weight:
16lb
Works With:
NEMA & IEC

Door Stop Kit for Type 4 and 12 Enclosure, fits B >= 16-in. (406-mm), Steel
Catalog#:
ADSTOPK
Material:
Mild Steel
Weight:
1.1lb
Works With:
NEMA
HOFFMAN on Demand

Remote Door Switch, 120/250VAC 10Amp, Galvanized, Steel
Catalog#:
ALFSWD
Height:
1.26in / 32mm
Width:
0.67in / 17mm
Depth:
0.87in / 22mm
Material:
Mild Steel
Weight:
0.25lb
Works With:
NEMA & IEC

Folding Shelf Type 4 and 12 150lb (68kg) Load, 12.00x18.00, Light Gray, Mild Steel
Catalog#:
AA35SHLF1218
Material:
Mild Steel
Weight:
11.3lb
Works With:
NEMA & IEC

Folding Shelf Type 4 and 12 150lb (68kg) Load, 18.00x18.00, Light Gray, Mild Steel
Catalog#:
AA35SHLF1818
Material:
Mild Steel
Weight:
14.5lb
Works With:
NEMA & IEC

Folding Shelf Type 4 and 12 150lb (68kg) Load, 12.00x18.00, Gray, Mild Steel
Catalog#:
AA61SHLF1218
Material:
Mild Steel
Weight:
11.4lb
Works With:
NEMA & IEC
HOFFMAN on Demand

Folding Shelf Type 4 and 12 150lb (68kg) Load, 18.00x18.00, Gray, Mild Steel
Catalog#:
AA61SHLF1818
Material:
Mild Steel
Weight:
14.4lb
Works With:
NEMA & IEC

Folding Shelf Type 4 and 12 150lb (68kg) Load, 12.00x18.00, White, Mild Steel
Catalog#:
AASHLF1218
Material:
Mild Steel
Weight:
11lb
Works With:
NEMA & IEC
HOFFMAN on Demand

Folding Shelf Type 4 and 12 150lb (68kg) Load, 18.00x18.00, White, Mild Steel
Catalog#:
AASHLF1818
Material:
Mild Steel
Weight:
14lb
Works With:
NEMA & IEC

Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 12.00x18.00, Gray, Steel
Catalog#:
AGP1218
Material:
Mild Steel
Weight:
8.5lb
Works With:
NEMA

Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 16.00x18.00, Gray, Steel
Catalog#:
AGP1618
Material:
Mild Steel
Weight:
15lb
Works With:
NEMA

Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 6.00x18.00, Gray, Steel
Catalog#:
AGP618
Material:
Mild Steel
Weight:
4.8lb
Works With:
NEMA

Gland Plate, Type 12, 16 Gauge, fits 9.00x5.00, Gray, Steel
Catalog#:
DLGP610
Material:
Mild Steel
Weight:
1.6lb
Works With:
NEMA

Gland Plate, Type 12, 16 Gauge, fits 17.00x5.00, Gray, Steel
Catalog#:
DLGP618
Material:
Mild Steel
Weight:
2.9lb
Works With:
NEMA

Gland Plate, Type 4 and 12, 12 Gauge, 10.98x5.23, Gray, Steel
Catalog#:
GP126
Height:
5.23in / 133mm
Width:
10.98in / 279mm
Material:
Mild Steel
Weight:
2.1lb
Works With:
NEMA

Gland Plate, Type 4 and 12, 12 Gauge, 10.98x7.23, Gray, Steel
Catalog#:
GP128
Height:
7.23in / 184mm
Width:
10.98in / 279mm
Material:
Mild Steel
Weight:
2.8lb
Works With:
NEMA

Gland Plate, Type 4 and 12, 12 Gauge, 14.98x5.23, Gray, Steel
Catalog#:
GP166
Height:
5.23in / 133mm
Width:
14.98in / 380mm
Material:
Mild Steel
Weight:
2.7lb
Works With:
NEMA

Gland Plate, Type 4 and 12, 12 Gauge, 14.98x7.23, Gray, Steel
Catalog#:
GP168
Height:
7.23in / 184mm
Width:
14.98in / 380mm
Material:
Mild Steel
Weight:
3.7lb
Works With:
NEMA

Gland Plate, Type 4 and 12, 12 Gauge, 18.98x5.23, Gray, Steel
Catalog#:
GP206
Height:
5.23in / 133mm
Width:
18.98in / 482mm
Material:
Mild Steel
Weight:
3.2lb
Works With:
NEMA

Gland Plate, Type 4 and 12, 12 Gauge, 18.98x7.23, Gray, Steel
Catalog#:
GP208
Height:
7.23in / 184mm
Width:
18.98in / 482mm
Material:
Mild Steel
Weight:
4.6lb
Works With:
NEMA

Gland Plate, Type 4 and 12, 12 Gauge, 22.98x8.48, Gray, Steel
Catalog#:
GP2412
Height:
8.48in / 215mm
Width:
22.98in / 584mm
Material:
Mild Steel
Weight:
6.3lb
Works With:
NEMA

Gland Plate, Type 4 and 12, 12 Gauge, 22.98x7.23, Gray, Steel
Catalog#:
GP248
Height:
7.23in / 184mm
Width:
22.98in / 584mm
Material:
Mild Steel
Weight:
5.5lb
Works With:
NEMA
HOFFMAN on Demand

Corrosion Inhibitor Emitter, 10 cubic feet, Package Quantity 12
Catalog#:
AHCI10E
Weight:
0.07lb
Works With:
NEMA & IEC

Corrosion Inhibitor Foam, 1 cubic feet, Package Quantity 50
Catalog#:
AHCI1DV
Weight:
0.44lb
Works With:
NEMA & IEC

Corrosion Inhibitor Spray, 9.45 ounce can, Package Quantity 6
Catalog#:
AHCI238S
Weight:
0.8lb
Works With:
NEMA & IEC

Corrosion Inhibitor Roll, 240 cubic feet, Package Quantity 1
Catalog#:
AHCI240R
Weight:
1lb
Works With:
NEMA & IEC
HOFFMAN on Demand

Corrosion Inhibitor Emitter, 5 cubic feet, Package Quantity 25
Catalog#:
AHCI5E
Weight:
0.05lb
Works With:
NEMA & IEC

Corrosion Inhibitor Roll, 60 cubic feet, Package Quantity 3
Catalog#:
AHCI60R
Weight:
0.6lb
Works With:
NEMA & IEC

Terminal Strap for Type 4, 12 and 13 Enclosures, fits 24.00, White, Steel
Catalog#:
A24T
Material:
Mild Steel
Weight:
1.2lb
Works With:
NEMA

LED Light Kit, 1.34x1.26x13.82, VAC Switch Screw Mounting, Plastic
Catalog#:
LEDA1S35
Material:
Plastic
Weight:
0.8lb
Works With:
NEMA & IEC

Terminal Block Bracket Kit, fits 24.00, 2 Brackets, White, Steel
Catalog#:
A24NTMA2
Material:
Mild Steel
Weight:
1.8lb
Works With:
NEMA

Terminal Block Bracket Kit, fits 24.00, 3 Brackets, White, Steel
Catalog#:
A24NTMA3
Material:
Mild Steel
Weight:
2.3lb
Works With:
NEMA

Floor Stand Kit, 6.00x8.06 inch, Gray ANSI 61, Mild Steel
Catalog#:
AFK0608
Material:
Mild Steel
Height:
6in
Weight:
14lb
Works With:
NEMA

Floor Stand Kit, 12.00x8.06 inch, Gray ANSI 61, Mild Steel
Catalog#:
AFK1208
Material:
Mild Steel
Height:
12in
Weight:
22.32lb
Works With:
NEMA

Floor Stand Kit, 18.00x8.06 inch, Gray ANSI 61, Mild Steel
Catalog#:
AFK1808
Material:
Mild Steel
Height:
18in
Weight:
30lb
Works With:
NEMA

Floor Stand Kit, 24.00x8.06 inch, Gray ANSI 61, Mild Steel
Catalog#:
AFK2408
Material:
Mild Steel
Height:
24mm
Weight:
39lb
Works With:
NEMA

Swing-Out Panel Kit for Wall-Mount Enclosure, 4.00x2.56x1.42, Zinc Plated, Steel
Catalog#:
ANADFK
Height:
4in / 102mm
Width:
2.56in / 65mm
Depth:
1.42in / 36mm
Material:
Mild Steel
Weight:
2.4lb
Works With:
NEMA

Threaded Panel Extender, #10-32x.50, Plated, Steel
Catalog#:
APE050
Material:
Mild Steel
Weight:
0.06lb
Works With:
NEMA

Threaded Panel Extender, #10-32x1.00, Plated, Steel
Catalog#:
APE100
Material:
Mild Steel
Weight:
0.14lb
Works With:
NEMA

Rack Mounting Angle L Style for 24-inch wide Wall-Mount, fits A=24.00, Steel
Catalog#:
ARAK24
Material:
Mild Steel
Weight:
7.6lb
Works With:
NEMA
HOFFMAN on Demand

Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog#:
AS050
Material:
Mild Steel
Product Family:
Hol-Sealers
Weight:
0.06lb
Works With:
NEMA

Terminal Strap Support Kit, 1.50 in, White, Steel
Catalog#:
ATZ
Material:
Mild Steel
Weight:
0.2lb
Works With:
NEMA
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.